Price & Availability | CAD | Order No. | Size | For clamping screw | h1 min.|max. |
h2 | h3 | l1 | l2 | l3 | w1 | d1 | Weight g |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10630.W0010 | 10 | M10 | 0-15 | 32.0 | 30.5 | 80 | 30 | 19 | 44 | 11 | 257 | ||||||||||||||||||||||||||||||||
£ 188.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
10630.W0014 | 14 | M12-M14 | 0-33 | 49.5 | 47.0 | 125 | 37 | 51 | 57 | 14 | 708 | ||||||||||||||||||||||||||||||||
£ 159.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
10630.W0018 | 18 | M16-M18 | 0-45 | 62.0 | 58.5 | 160 | 49 | 63 | 67 | 18 | 1235 | ||||||||||||||||||||||||||||||||
£ 167.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
10630.W0022 | 22 | M20-M22 | 0-65 | 75.0 | 71.5 | 200 | 58 | 63 | 72 | 22 | 1880 | ||||||||||||||||||||||||||||||||
£ 188.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
10630.W0026 | 26 | M22-M24 | 0-85 | 94.0 | 89.5 | 250 | 74 | 0 | 82 | 16 | 2799 | ||||||||||||||||||||||||||||||||
£ 247.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, tempered and burnished.
Weight-saving thanks to its lightweight design. Variable and fast adjustment at a distance from the workpiece. No additional clamping supports are needed to reach the required clamping height. The U-piece is undetachable from the clamp.
For clamping, clamping bolts no. 21000 and studs no. 21100 and cheese head screws (ISO 4762) can be used.
A washer no. 25000 must always be used between the hexagonal nut and U-piece.
h1 is dependent on depth of slot to DIN 650 and position of fixture nut.