Step Adjustable Clamps
Price & Availability | Order No. | Clamping height h1 min.|max. |
For T-slot | For bolt | h2 min.|max. |
l2 | l3 | l4 | l5 | w1 x l1 | d1 | Weight g |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10620.W0012 | 0-35 | 12 & 14 | M12 | 30-55 | 48 | 28 | 23 | 14 | 38x88 | 13 | 260 | |||||||||||||||||||||||||||||||
£ 49.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
10620.W0016 | 0-55 | 16 & 18 | M16 | 42-84 | 74 | 38 | 29 | 18 | 56x130 | 18 | 809 | |||||||||||||||||||||||||||||||
£ 61.08 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
10620.W0020 | 0-65 | 20 & 22 | M20 | 50-100 | 80 | 46 | 32 | 20 | 66x140 | 22 | 1253 | |||||||||||||||||||||||||||||||
£ 79.60 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
10620.W0026 | 0-75 | 24 & 28 | M24 | 54-111 | 100 | 52 | 39 | 24 | 76x174 | 26 | 1718 | |||||||||||||||||||||||||||||||
£ 112.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
10620.W0032 | 0-80 | 36 | M30 | 62-125 | 110 | 61 | 44 | 28 | 90x200 | 32 | 2785 | |||||||||||||||||||||||||||||||
£ 220.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, tempered and galvanised.
Ideal for press tool clamping. The clamp body has a long slot for easy positioning.
Supplied without T-bolt or nut - for these parts see nos. 21000 and 24400.