Units | Price/unit after discount | Applied Discount |
1 | £ 167.61 | 0% |
5 | £ 150.85 | 10% |
15 | £ 142.47 | 15% |
25 | £ 134.09 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 167.61 | 0% |
5 | £ 150.85 | 10% |
15 | £ 142.47 | 15% |
25 | £ 134.09 | 20% |
Steel, tempered and burnished.
Weight-saving thanks to its lightweight design. Variable and fast adjustment at a distance from the workpiece. No additional clamping supports are needed to reach the required clamping height. The U-piece is undetachable from the clamp.
For clamping, clamping bolts no. 21000 and studs no. 21100 and cheese head screws (ISO 4762) can be used.
A washer no. 25000 must always be used between the hexagonal nut and U-piece.
h1 is dependent on depth of slot to DIN 650 and position of fixture nut.