Price & Availability | CAD | Order No. | Clamping direction | Type | h1 | h2 | h3 | h4 | h5 | l1 | l2 | l3 | Weight g |
l4 | d1 | d2 | d3 | d4 | d5 | d6 | d7 | r1 | r2 | w1 | Clamping force max. kN |
Clamping mechanism | Handle load max. N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12564.W0030 | Clockwise | With handle | 57.5 | 32 (31,4~32,6) | 46 | 10 | 51.0 | 32 | 25 | 17.5 | 320 | 15 | 30 | 30 | 20 | 18 | M 4x0,7 Depth 8 | M 6x1,0 | M 5x0,8 | 73 | 7 | 14 | 0.8 | Spiral Cam, 4° | 150 | ||||||||||||||||||||||||||||||||||||||
£ 306.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12564.W0040 | Clockwise | With handle | 78.1 | 45 (44,1~45,9) | 63 | 13 | 69.5 | 40 | 32 | 21.5 | 710 | 20 | 40 | 38 | 25 | 25 | M 6x1,0 Depth 12 | M 8x1,25 | M 6x1,0 | 107 | 8 | 16 | 1.2 | Spiral Cam, 4° | 200 | ||||||||||||||||||||||||||||||||||||||
£ 396.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12564.W0031 | Clockwise | Without handle | 57.5 | 32 (31,4~32,6) | 46 | 10 | 51.0 | 32 | 25 | 17.5 | 295 | 15 | 30 | 30 | 20 | 18 | M 4x0,7 Depth 8 | M 6x1,0 | M 5x0,8 | 73 | 7 | 14 | 0.8 | Spiral Cam, 4° | 150 | ||||||||||||||||||||||||||||||||||||||
£ 286.02 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12564.W0041 | Clockwise | Without handle | 78.1 | 45 (44,1~45,9) | 63 | 13 | 69.5 | 40 | 32 | 21.5 | 660 | 20 | 40 | 38 | 25 | 25 | M 6x1,0 Depth 12 | M 8x1,25 | M 6x1,0 | 107 | 8 | 16 | 1.2 | Spiral Cam, 4° | 200 | ||||||||||||||||||||||||||||||||||||||
£ 372.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12564.W0130 | Anti Clockwise | With handle | 57.5 | 32 (31,4~32,6) | 46 | 10 | 51.0 | 32 | 25 | 17.5 | 320 | 15 | 30 | 30 | 20 | 18 | M 4x0,7 Depth 8 | M 6x1,0 | M 5x0,8 | 73 | 7 | 14 | 0.8 | Spiral Cam, 4° | 150 | ||||||||||||||||||||||||||||||||||||||
£ 306.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12564.W0140 | Anti Clockwise | With handle | 78.1 | 45 (44,1~45,9) | 63 | 13 | 69.5 | 40 | 32 | 21.5 | 710 | 20 | 40 | 38 | 25 | 25 | M 6x1,0 Depth 12 | M 8x1,25 | M 6x1,0 | 107 | 8 | 16 | 1.2 | Spiral Cam, 4° | 200 | ||||||||||||||||||||||||||||||||||||||
£ 396.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12564.W0131 | Anti Clockwise | Without handle | 57.5 | 32 (31,4~32,6) | 46 | 10 | 51.0 | 32 | 25 | 17.5 | 295 | 15 | 30 | 30 | 20 | 18 | M 4x0,7 Depth 8 | M 6x1,0 | M 5x0,8 | 73 | 7 | 14 | 0.8 | Spiral Cam, 4° | 150 | ||||||||||||||||||||||||||||||||||||||
£ 286.02 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12564.W0141 | Anti Clockwise | Without handle | 78.1 | 45 (44,1~45,9) | 63 | 13 | 69.5 | 40 | 32 | 21.5 | 660 | 20 | 40 | 38 | 25 | 25 | M 4x1,0 Depth 8 | M 8x1,25 | M 6x1,0 | 107 | 8 | 16 | 1.2 | Spiral Cam, 4° | 200 | ||||||||||||||||||||||||||||||||||||||
£ 372.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Clamping direction | Type | h1 | h2 | h3 | h4 | h5 | l1 | l2 | l3 | Weight g |
l4 | d1 | d2 | d3 | d4 | d5 | d6 | d7 | r1 | r2 | w1 | Clamping force max. kN |
Clamping mechanism | Handle load max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12564.W0030 | Clockwise | With handle | 57.5 | 32 (31,4~32,6) | 46 | 10 | 51.0 | 32 | 25 | 17.5 | 320 | 15 | 30 | 30 | 20 | 18 | M 4x0,7 Depth 8 | M 6x1,0 | M 5x0,8 | 73 | 7 | 14 | 0.8 | Spiral Cam, 4° | 150 |
12564.W0040 | Clockwise | With handle | 78.1 | 45 (44,1~45,9) | 63 | 13 | 69.5 | 40 | 32 | 21.5 | 710 | 20 | 40 | 38 | 25 | 25 | M 6x1,0 Depth 12 | M 8x1,25 | M 6x1,0 | 107 | 8 | 16 | 1.2 | Spiral Cam, 4° | 200 |
12564.W0031 | Clockwise | Without handle | 57.5 | 32 (31,4~32,6) | 46 | 10 | 51.0 | 32 | 25 | 17.5 | 295 | 15 | 30 | 30 | 20 | 18 | M 4x0,7 Depth 8 | M 6x1,0 | M 5x0,8 | 73 | 7 | 14 | 0.8 | Spiral Cam, 4° | 150 |
12564.W0041 | Clockwise | Without handle | 78.1 | 45 (44,1~45,9) | 63 | 13 | 69.5 | 40 | 32 | 21.5 | 660 | 20 | 40 | 38 | 25 | 25 | M 6x1,0 Depth 12 | M 8x1,25 | M 6x1,0 | 107 | 8 | 16 | 1.2 | Spiral Cam, 4° | 200 |
12564.W0130 | Anti Clockwise | With handle | 57.5 | 32 (31,4~32,6) | 46 | 10 | 51.0 | 32 | 25 | 17.5 | 320 | 15 | 30 | 30 | 20 | 18 | M 4x0,7 Depth 8 | M 6x1,0 | M 5x0,8 | 73 | 7 | 14 | 0.8 | Spiral Cam, 4° | 150 |
12564.W0140 | Anti Clockwise | With handle | 78.1 | 45 (44,1~45,9) | 63 | 13 | 69.5 | 40 | 32 | 21.5 | 710 | 20 | 40 | 38 | 25 | 25 | M 6x1,0 Depth 12 | M 8x1,25 | M 6x1,0 | 107 | 8 | 16 | 1.2 | Spiral Cam, 4° | 200 |
12564.W0131 | Anti Clockwise | Without handle | 57.5 | 32 (31,4~32,6) | 46 | 10 | 51.0 | 32 | 25 | 17.5 | 295 | 15 | 30 | 30 | 20 | 18 | M 4x0,7 Depth 8 | M 6x1,0 | M 5x0,8 | 73 | 7 | 14 | 0.8 | Spiral Cam, 4° | 150 |
12564.W0141 | Anti Clockwise | Without handle | 78.1 | 45 (44,1~45,9) | 63 | 13 | 69.5 | 40 | 32 | 21.5 | 660 | 20 | 40 | 38 | 25 | 25 | M 4x1,0 Depth 8 | M 8x1,25 | M 6x1,0 | 107 | 8 | 16 | 1.2 | Spiral Cam, 4° | 200 |
Body, shaft: steel (42CrMo), tempered and black oxide finish.
Clamp arm, adaptor head: steel (C45), tempered and black oxide finish.
Handle: steel (C45), black oxide finish.
Ball knob: ABS resin, black.
When installing a pad on the clamp arm, lock the clamp arm using a wrench to prevent the clamp from receiving any torque.
Clamping height can be adjusted. The values in brackets shows clamping height range.
For parts 12564.W0031, 12564.W0131, 12564.W0041 and 12564.W0141 the handle must be ordered separately.