Units | Price/unit after discount | Applied Discount |
1 | £ 2,209.02 | 0% |
5 | £ 2,098.57 | 5% |
10 | £ 1,988.12 | 10% |
20 | £ 1,877.67 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 2,209.02 | 0% |
5 | £ 2,098.57 | 5% |
10 | £ 1,988.12 | 10% |
20 | £ 1,877.67 | 15% |
Clamp - as part no. 10678.
Chain - steel, 25,4 pitch. 3m long.
Chain anchor - steel.
Heavy clamping forces of up to 50kN. Provides strong and even clamping of large diameter workpieces.
Clamp or unclamp with a simple turn of hexagon socket. Chain can be easily removed clear from the workpiece.
Please use socket head cap screw of strength class 12,9 for mounting. Please order T-nuts to suit your application separately, if required see part 24000.