Price & Availability | CAD | Order No. | Qty/pack | h1 | l1 | l2 | w1 | Fits Wixroyd jaw set | Gripping height h2 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12030.W0052 | 2 | 9.3 | 50.0 | 38.1 | 19.1 | 12035 & 12464 | 1,3-4,1 | 113 | ||||||||||||||||||||||||||||||||||||||
£ 158.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
12030.W0054 | 2 | 7.8 | 98.8 | 41.3 | 12.7 | 12035 | 1,3-3,2 | 181 | ||||||||||||||||||||||||||||||||||||||
£ 182.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
12030.W0056 | 2 | 7.8 | 148.1 | 66.7 | 12.7 | 12035 | 1,3-3,2 | 259 | ||||||||||||||||||||||||||||||||||||||
£ 189.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel (S7), heat-treated, black oxide.
Installation instructions:
1. Set grip in Talongrip jaw, install with screws provided. For fixture, machine slot 0,025mm-0,075mm larger than dimension w1, drill and tap.
2. Torque screws to 6,1 Nm. for standard cap screw and 3,3 Nm. for low head cap screw.
3. Tighten vice until penetration is felt. As a general rule, an additional 1/4-3/4 turn of vice handle is needed to secure the workpiece dependent on material type and vice model. Recommended penetration is 0,15mm-0,40mm.
M 5x12 screws provided, as well as 10-32x1/2". Either can be used in M 5 threaded holes as long as they do not exceed 25mm in length.
The 10-32 screws sit better in the gripper rail and are less likely to bind during removal.