Pull Clamps
Price & Availability | CAD | Order No. | Type | s1 | h1 ±0.01 |
h2 | h3 | d1 | d2 | d3 | d4 tol. G6 |
d5 tol. H7 |
Weight g |
d6 | d7 | d8 | r1 | α | Recommended workpiece thickness tolerance |
Clamping mechanism | Handle load max. N |
Clamping force max. kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12620.W0005 | Clockwise | 1.5 | 32 | 24.5 | 10 | 40 | 13.5 | 20 | 8 | 5 | 245 | M4x8 | M5x0,8 | 18 | 76.5 | 90° | ±0,3 | Spiral Cam, 4° | 150 | 0.9 | ||||||||||||||||||||||||||||||||||||||
£ 302.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12620.W0105 | Anti Clockwise | 1.5 | 32 | 24.5 | 10 | 40 | 13.5 | 20 | 8 | 5 | 245 | M4x8 | M5x0,8 | 18 | 76.5 | 90° | ±0,3 | Spiral Cam, 4° | 150 | 0.9 | ||||||||||||||||||||||||||||||||||||||
£ 302.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12620.W0008 | Clockwise | 2.0 | 40 | 30.7 | 13 | 50 | 18 | 25 | 12 | 8 | 470 | M6x9 | M6x1 | 25 | 111.5 | 110° | ±0,5 | Spiral Cam, 4° | 200 | 2.5 | ||||||||||||||||||||||||||||||||||||||
£ 336.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12620.W0108 | Anti Clockwise | 2.0 | 40 | 30.7 | 13 | 50 | 18 | 25 | 12 | 8 | 470 | M6x9 | M6x1 | 25 | 111.5 | 110° | ±0,5 | Spiral Cam, 4° | 200 | 2.5 | ||||||||||||||||||||||||||||||||||||||
£ 336.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | s1 | h1 ±0.01 |
h2 | h3 | d1 | d2 | d3 | d4 tol. G6 |
d5 tol. H7 |
Weight g |
d6 | d7 | d8 | r1 | α | Recommended workpiece thickness tolerance |
Clamping mechanism | Handle load max. N |
Clamping force max. kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12620.W0005 | Clockwise | 1.5 | 32 | 24.5 | 10 | 40 | 13.5 | 20 | 8 | 5 | 245 | M4x8 | M5x0,8 | 18 | 76.5 | 90° | ±0,3 | Spiral Cam, 4° | 150 | 0.9 |
12620.W0105 | Anti Clockwise | 1.5 | 32 | 24.5 | 10 | 40 | 13.5 | 20 | 8 | 5 | 245 | M4x8 | M5x0,8 | 18 | 76.5 | 90° | ±0,3 | Spiral Cam, 4° | 150 | 0.9 |
12620.W0008 | Clockwise | 2.0 | 40 | 30.7 | 13 | 50 | 18 | 25 | 12 | 8 | 470 | M6x9 | M6x1 | 25 | 111.5 | 110° | ±0,5 | Spiral Cam, 4° | 200 | 2.5 |
12620.W0108 | Anti Clockwise | 2.0 | 40 | 30.7 | 13 | 50 | 18 | 25 | 12 | 8 | 470 | M6x9 | M6x1 | 25 | 111.5 | 110° | ±0,5 | Spiral Cam, 4° | 200 | 2.5 |
Body: steel (42CrMo), quenched and tempered, black oxide finish.
Handle shank: steel (C43), black oxide finish.
Ball knob: ABS resin, black.