Units | Price/unit after discount | Applied Discount |
1 | £ 34.16 | 0% |
10 | £ 30.74 | 10% |
20 | £ 29.04 | 15% |
50 | £ 27.33 | 20% |
100 | £ 23.91 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 34.16 | 0% |
10 | £ 30.74 | 10% |
20 | £ 29.04 | 15% |
50 | £ 27.33 | 20% |
100 | £ 23.91 | 30% |
Clamp: steel AISI 4140, HRc 33-39, blackened.
Plate: stainless steel (AISI 304, 1.4301).
Extremely small and low height cam clamp offering upto 14 kN. clamping force. Ideal for multi-component fixtures.
Clamp is acutated with use of a hexagon key.
To avoid any deformation to work piece during clamping, select our clamping plate type.
Also available with an easy to actuate clamping handle model - see parts 12108.W2012 through .W2116.
Spare clamping plates can be ordered separately, see part no. 12108.W5010 through .W5016.
To install, drill and tap required hole to dimension d2 and space hole to dimension w5 away from workpiece surface (or w5 + 1 if using clamping plate).
Fully tighten spiral clamp, then slacken off by one turn. Mount workpiece and then re-tighten clockwise to clamp workpiece. Place a stop to the right of the workpiece to prevent movement.