T-Slot Clamp, Set
low profile
Price & Availability | CAD | Order No. | Clamping stroke s1 | d1 | d2 | d3 | l1 | l2 | l3 | l4 | l5 | l6 | h1 | h2 | h3 | Weight g |
h4 | h5 | h6 | w1 | w2 | w3 | w4 | w5 | s2 | Torque to max. Nm |
A/F1 | A/F2 | Clamping force max. kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10982.W0045 | 3 | 6.6 | M 4x0,7 Depth 6 | M 4x0,7-6L | 52 | 48 | 20 | 14 | 3 | 10 | 32 | 27 | 18 | 560 | 18 | 18 | 8 | 75 | 45 | 15 | 60 | 30 | 3 | 25 | 8 | 19 | 9 | ||||||||||||||||||||||||||||||||||||||
£ 234.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
10982.W0060 | 4 | 8.6 | M 5x0,8 Depth 8 | M 5x0,8-8L | 69 | 63 | 26 | 19 | 4 | 13 | 40 | 33 | 22 | 1240 | 22 | 22 | 10 | 100 | 60 | 20 | 80 | 40 | 4 | 50 | 10 | 24 | 14 | ||||||||||||||||||||||||||||||||||||||
£ 308.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Clamping stroke s1 | d1 | d2 | d3 | l1 | l2 | l3 | l4 | l5 | l6 | h1 | h2 | h3 | Weight g |
h4 | h5 | h6 | w1 | w2 | w3 | w4 | w5 | s2 | Torque to max. Nm |
A/F1 | A/F2 | Clamping force max. kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10982.W0045 | 3 | 6.6 | M 4x0,7 Depth 6 | M 4x0,7-6L | 52 | 48 | 20 | 14 | 3 | 10 | 32 | 27 | 18 | 560 | 18 | 18 | 8 | 75 | 45 | 15 | 60 | 30 | 3 | 25 | 8 | 19 | 9 |
10982.W0060 | 4 | 8.6 | M 5x0,8 Depth 8 | M 5x0,8-8L | 69 | 63 | 26 | 19 | 4 | 13 | 40 | 33 | 22 | 1240 | 22 | 22 | 10 | 100 | 60 | 20 | 80 | 40 | 4 | 50 | 10 | 24 | 14 |
Body: steel (C45), black oxide finish.
Jaw: steel (42CrMo), tempered. Black oxide finish. Precision ground.
Shaft: steel (42CrMo), black oxide finish.
A screw type clamping mechanism allows a long clamping stroke and firm clamping. The precision-ground jaw is perfect for clamping the workpiece on its finished surface.
The jaw provides downward force to prevent part lift.
Can be clamped with both hex wrench and spanner.