T-Slot Clamp, Set
low profile
Price & Availability | CAD | Order No. | Type | Slot type | Mounting screw | d1 cam screw | l1 | l2 | l3 | l4 | h1 | h2 +0.0|-0.013 |
w1 | Torque to max. Nm |
Stroke | For use with | Holding force kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12180.W0011 | Clamp - With Step | Closed | M 8 | M 8 | 63.5 | 21.1 | 8.0 | 13.5 | 15.8 | 11.68 | 19.1 | 28 | 1.6 | 12180.W0111 | 8.9 | ||||||||||||||||||||||||||||||||||||||
£ 73.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
12180.W0012 | Clamp - With Step | Closed | M12 | M12 | 95.3 | 42.7 | 9.4 | 12.7 | 15.8 | 12.19 | 28.5 | 88 | 2.0 | 12180.W0112 | 17.8 | ||||||||||||||||||||||||||||||||||||||
£ 81.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
12180.W0035 | Clamp - With Step | Open | M16 | M16 | 107.0 | 46.2 | 9.4 | - | 41.2 | 35.0 | 38.1 | 135 | 2.5 | 12180.W0135 | 26.7 | ||||||||||||||||||||||||||||||||||||||
£ 191.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
12180.W0111 | Stop - With Step | Closed | M 8 | - | 63.5 | 28.2 | 8.0 | 13.5 | 19.1 | 11.68 | 19.1 | - | - | 12180.W0011 | - | ||||||||||||||||||||||||||||||||||||||
£ 62.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
12180.W0112 | Stop - With Step | Closed | M12 | - | 95.3 | 42.7 | 9.4 | 12.7 | 22.1 | 12.19 | 28.5 | - | - | 12180.W0012 | - | ||||||||||||||||||||||||||||||||||||||
£ 73.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
12180.W0135 | Stop - With Step | Open | M16 | - | 107.0 | 46.2 | 9.4 | - | 50.8 | 35.0 | 38.1 | - | - | 12180.W0035 | - | ||||||||||||||||||||||||||||||||||||||
£ 175.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel, hardened.
Clamp: brass.
Enables flexible setups. For use in both threaded holes and in T-slots. Can be mounted vertically or horizontally.
Typically used as a clamp and stop pair - please order separately.