Units | Price/unit after discount | Applied Discount |
1 | £ 245.16 | 0% |
10 | £ 220.64 | 10% |
20 | £ 208.39 | 15% |
50 | £ 196.13 | 20% |
100 | £ 171.61 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 245.16 | 0% |
10 | £ 220.64 | 10% |
20 | £ 208.39 | 15% |
50 | £ 196.13 | 20% |
100 | £ 171.61 | 30% |
Body: steel (C45), black oxide finish.
Jaw/handle shaft: steel (C45), tempered. Black oxide finish, precision-ground.
Handle: steel (42CrMo), tempered. Electroless nickel plated (light-duty type), black oxide finish (standard type).
The cam handle allows fast clamping in a single operation. Spring-loaded light duty version distributes constant clamping force. Standard version allows the adjustment of clamping force depending on operating loads. Precision-ground jaw is perfect for clamping the workpiece on its finished surface. The jaw provides downward force to prevent part lift.