Units | Price/unit after discount | Applied Discount |
1 | £ 94.09 | 0% |
5 | £ 89.39 | 5% |
10 | £ 84.68 | 10% |
20 | £ 79.98 | 15% |
50 | £ 70.57 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 94.09 | 0% |
5 | £ 89.39 | 5% |
10 | £ 84.68 | 10% |
20 | £ 79.98 | 15% |
50 | £ 70.57 | 25% |
Channel: aluminium, anodised (7075-T6).
Wedge and screw: steel, hardened and blackened.
Holds two parts with an equal clamping action. Very effective for multiple workpiece clamping. Can easily be used with hydraulic pull cylinders. Can be used to clamp round bar, as long as centre line of clamp is above the centre line of the workpiece.
Clockwise rotation is recommended. The workpiece should be on the right of the clamp. For replacement cam screws see parts 12112.
Dimension w2 is the distance needed between workpieces for clamp clearance. Drill and tap mounting hole on the centre of this dimension.
"*" a milled slot wider than d1 will ensure the clamp remains in line with the workpiece. Clamp sides should not come into contact with slot walls during expansion.