XYZ Xpansion Pins
press-fit
Price & Availability | CAD | Order No. | Size | Clamping force N |
d1 | d2 | d3 | d4 | d5 | d6 | d7 | h1 | h2 | h3 | h4 | h5 | h6 | Lifting force N |
α | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12085.W0206 | 6 | 350 | 32 | 16 | 5.5 | 16 | 33 | 25.5 | M 3x0,5 | 22 | 27 | 7.5 | 12.0 | 8 | 4 | 30 | 120° | 96 | ||||||||||||||||||||||||||||||||||||||
£ 230.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12085.W0208 | 8 | 600 | 40 | 25 | 8.0 | 25 | 41 | 34.0 | - | 26 | 32 | 9.5 | 15.5 | 10 | 6 | 100 | 130° | 211 | ||||||||||||||||||||||||||||||||||||||
£ 245.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body/shank: steel (AISI 4140, 42CrMo4), black oxide finish.
Tapered pin: steel (AISI 4140, 42CrMo4), nitrocarburised.
Knob: stainless steel (AISI 304, 1.4308).
Pin: stainless steel (AISI 303, 1.4305).
The lifting force is the power of the inner spring of the body to push up the moveable tapered pin.
Flex locator bushing: for .W0206, see part no. 12085.W0506. For .W0208, see part no. 12085.W0508.