XYZ Xpansion Pins
press-fit
Units | Price/unit after discount | Applied Discount |
1 | £ 230.21 | 0% |
10 | £ 207.19 | 10% |
20 | £ 195.68 | 15% |
50 | £ 184.17 | 20% |
100 | £ 161.15 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 230.21 | 0% |
10 | £ 207.19 | 10% |
20 | £ 195.68 | 15% |
50 | £ 184.17 | 20% |
100 | £ 161.15 | 30% |
Body/shank: steel (AISI 4140, 42CrMo4), black oxide finish.
Tapered pin: steel (AISI 4140, 42CrMo4), nitrocarburised.
Knob: stainless steel (AISI 304, 1.4308).
Pin: stainless steel (AISI 303, 1.4305).
The lifting force is the power of the inner spring of the body to push up the moveable tapered pin.
Flex locator bushing: for .W0206, see part no. 12085.W0506. For .W0208, see part no. 12085.W0508.