XYZ Xpansion Pins
press-fit
Units | Price/unit after discount | Applied Discount |
1 | £ 372.52 | 0% |
10 | £ 335.27 | 10% |
20 | £ 316.64 | 15% |
50 | £ 298.02 | 20% |
100 | £ 279.39 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 372.52 | 0% |
10 | £ 335.27 | 10% |
20 | £ 316.64 | 15% |
50 | £ 298.02 | 20% |
100 | £ 279.39 | 25% |
Steel, heat-treated alloy, black oxide finish.
Tensile strength 180,000+ PSI or 1241 MPa.
Hardness 46 HRc.
Easy locating - installs and locks in seconds.
Offers ±0,0004" repeatability.
The exclusive self-extracting mechanism eliminates the need for prying, pounding or using jack screws to seperate fixture and base plates. It enables the locator unit to be easily removed from counterbored installations.