XYZ Xpansion Pins
press-fit
Price & Availability | CAD | Order No. | d2 UNF-2B |
d3 +0.0000|-0.0004 inch |
d4 inch |
d5 +0.0004|-0.0000 inch |
d6 inch |
For shank dia d1 mm |
h1 min. inch |
h2 +0.010|-0.005 inch |
p.c.d inch |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12097.W0131 | 1/4-20 | 1.3750 | 11/16 | 1.3754 | #8-32 x 1/2 | 13 | 3/4 | 0.469 | 0.984 | ||||||||||||||||||||||||||||||||||||||
£ 163.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
12097.W0161 | 5/16-18 | 1.4370 | 13/16 | 1.4374 | #8-32 x 1/2 | 16 | 3/4 | 0.469 | 1.125 | ||||||||||||||||||||||||||||||||||||||
£ 163.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
12097.W0201 | 3/8-16 | 1.6873 | 13/16 | 1.6877 | #10-32 x 3/4 | 20 | 1 | 0.637 | 1.362 | ||||||||||||||||||||||||||||||||||||||
£ 160.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
12097.W0251 | 1/2-13 | 2.0623 | 1 | 2.0627 | 1/4-28 x 7/8 | 25 | 1-1/4 | 0.799 | 1.644 | ||||||||||||||||||||||||||||||||||||||
£ 169.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
12097.W0301 | 5/8-11 | 2.2654 | 1-3/16 | 2.2658 | 1/4-28 x 1 | 30 | 1-3/8 | 0.871 | 1.875 | ||||||||||||||||||||||||||||||||||||||
£ 181.63 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
12097.W0351 | 3/4-10 | 2.6873 | 1-9/16 | 2.6877 | 5/16-24 x 1 | 35 | 1-1/2 | 0.904 | 2.178 | ||||||||||||||||||||||||||||||||||||||
£ 200.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
12097.W0501 | 1-8 | 3.4998 | 2-5-32 | 3.5002 | 3/8-24 x 1-1/4 | 50 | 2 | 1.239 | 2.916 | ||||||||||||||||||||||||||||||||||||||
£ 262.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Heat-treated steel alloy with black oxide finish. High tensile strength (180 000 PSI or 1241 MPa) and hardness (50-52 HRc).
Precision machined to ±,0002" tol. Repeatability of ,0004" or better.
Standard face mount design. This receiver is interchangeable with competitive face mount designs providing an advanced retrofit option. For customers with existing investments in another system.