XYZ Xpansion Pins
press-fit
Units | Price/unit after discount | Applied Discount |
1 | £ 163.99 | 0% |
5 | £ 155.79 | 5% |
10 | £ 147.59 | 10% |
20 | £ 139.39 | 15% |
50 | £ 122.99 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 163.99 | 0% |
5 | £ 155.79 | 5% |
10 | £ 147.59 | 10% |
20 | £ 139.39 | 15% |
50 | £ 122.99 | 25% |
Heat-treated steel alloy with black oxide finish. High tensile strength (180 000 PSI or 1241 MPa) and hardness (50-52 HRc).
Precision machined to ±,0002" tol. Repeatability of ,0004" or better.
Standard face mount design. This receiver is interchangeable with competitive face mount designs providing an advanced retrofit option. For customers with existing investments in another system.