Price & Availability | CAD | Order No. | Size | h1 min. |
h1 max. |
d1 | d2 | d3 | d4 | Static load max. kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15120.W0006 | 62 | 52 | 62 | 50 | 50 | 12 | 30x4 | 30 | 380 | ||||||||||||||||||||||||||||||||||||||
£ 189.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
15120.W0008 | 80 | 60 | 80 | 50 | 50 | 12 | 30x4 | 30 | 550 | ||||||||||||||||||||||||||||||||||||||
£ 201.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
15120.W0011 | 110 | 80 | 110 | 50 | 50 | 12 | 30x4 | 30 | 710 | ||||||||||||||||||||||||||||||||||||||
£ 206.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: aluminium 400N/mm² tensile strength.
Base: magnetic.
Spindle: steel, tempered.
Trapezoidal thread, self locking with end stop.
See technical pages for the table of locating pad and support locating element suitability.
Allows for positioning of screw jacks on both horizontal and vertical surfaces.
Greater heights can be achieved by combining the screw jacks with the centering pad no. 15060(not found).
Magnetic base ensures precise positioning of workpiece on vertical faces.