Units | Price/unit after discount | Applied Discount |
1 | £ 50.49 | 0% |
5 | £ 45.44 | 10% |
10 | £ 42.92 | 15% |
20 | £ 37.87 | 25% |
50 | £ 32.82 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 50.49 | 0% |
5 | £ 45.44 | 10% |
10 | £ 42.92 | 15% |
20 | £ 37.87 | 25% |
50 | £ 32.82 | 35% |
Body: steel, heat-treated, blackened.
Clamping screw: steel, zincpplated.
Spring: stainless.
RoHS compliant
REACH: contains no SVHC materials
Installation:
1) machine bores
2) insert shaft clamp
3) expand jaws to appropriate dimension of the part to be clamped
4) position the shaft
5) clamp it using the working tool
The thread d3 serves to hold the assembly tool (optional).
For clamping shafts, axles, columns, bolts, bars, pipes etc. (with diameters 6-125mm), quickly and easily.