Units | Price/unit after discount | Applied Discount |
1 | £ 731.81 | 0% |
10 | £ 658.63 | 10% |
20 | £ 622.04 | 15% |
50 | £ 585.45 | 20% |
100 | £ 512.27 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 731.81 | 0% |
10 | £ 658.63 | 10% |
20 | £ 622.04 | 15% |
50 | £ 585.45 | 20% |
100 | £ 512.27 | 30% |
Vice towers mount directly to your 4" or 6" vice to elevate your workpiece into the 5-axis envelope and allow machining on 5 sides of the workpiece. Incorporating talon, versagrip and pitbull clamps the system is exceptionally versatile in securing round or square stock material.
As well as being suited for mounting to your vice, the vice towers can also be mounted to your T-slot table.
Low profile clamping reduces material costs and eliminates the need for time-consuming workpiece preparation.
Full set contents:
2 x vice towers
4 x talon grips 12034.W0075
4 x versagrips 12036.W0175
1 x talon stop 12035.W0220
2 x pitbull clamp 12031.W0060
2 x each support bolts M12x65/100/200
4 x mounting bolts M12x55
4 x T-nuts M12x16