Units | Price/unit after discount | Applied Discount |
1 | £ 104.86 | 0% |
3 | £ 99.62 | 5% |
5 | £ 94.37 | 10% |
10 | £ 89.13 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 104.86 | 0% |
3 | £ 99.62 | 5% |
5 | £ 94.37 | 10% |
10 | £ 89.13 | 15% |
Steel, case-hardened and ground in pairs.
Tolerances - high precision level:
h1 (height) pair tolerance tp = 0,004mm.
h1 (height) standard (single) tp = ±0,004mm.
Other dimensions to DIN ISO 2768m.
Tolerances - standard level:
h1 (height) pair tolerance tp = ±0,01mm.
h1 (height) standard (single) tp = ISO 2768m.
Tolerances - precision level:
h1 (height) pair tolerance tp = ±0,01mm.
h1 (height) standard (single) tp = ±0,01mm.
Other dimensions to DIN ISO 2768m.