Parallel Pairs
Price & Availability | Order No. | Contents (1 pair each) w1 x h1 x l1 | Support height in 1 mm increments | Tolerance h1 and w1 mm |
Weight g |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17211.W0001 | 2x5x100 2x10x100 2x15x100 2x20x100 3x6x100 3x11x100 3x16x100 3x21x100 4x7x100 4x12x100 4x17x100 4x22x100 5x8x100 5x13x100 5x18x100 5x23x100 6x9x100 6x14x100 6x19x100 6x24x100 |
2-24 | ±0,01 | 2200 | |||||||||||||||||||||||||||||||
£ 1,126.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||
17211.W0002 | 8x11x125 8x16x125 8x21x125 8x26x125 8x31x125 8x36x125 10x13x125 10x18x125 10x23x125 10x28x125 10x33x125 10x38x125 12x15x125 12x20x125 12x25x125 12x30x125 12x35x125 12x40x125 14x17x125 14x22x125 14x27x125 14x32x125 14x37x125 14x42x125 |
8-42 | ±0,01 | 14000 | |||||||||||||||||||||||||||||||
£ 1,172.24 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||
17211.W0003 | 8x11x150 8x16x150 8x21x150 8x26x150 8x31x150 8x36x150 10x13x150 10x18x150 10x23x150 10x28x150 10x33x150 10x38x150 12x15x150 12x20x150 12x25x150 12x30x150 12x35x150 12x40x150 14x17x150 14x22x150 14x27x150 14x32x150 14x37x150 14x42x150 |
8-42 | ±0,01 | 17000 | |||||||||||||||||||||||||||||||
£ 1,214.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, case-hardened and finely ground in pairs.
Machined in parallel and square. Set increments are 1mm.
Super high precision version. For standard precision model, (see part no 17200 for full tolerances).
Tolerances:
h1 (height) pair tolerance tp = to IT5.
h1 (height) and w1 (width) standard (single) tolerance ±0,01mm.
All other dimensions to DIN ISO 2768m.