Toggle Clamps
auto adjust - vertical base
Price & Availability | Order No. | Size | F1 kN |
Automatic height compensation s1 | Height compensation max. |
Clamping screw | h1 | h2 | h3 | h4 | h5 | h6 min. |
Weight g |
h6 max. |
h7 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | d1 | d2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42609.W0020 | 20 | 2 | 20 | 35 | M 6x49 | 113 | 73.0 | 47 | 39.8 | 37-40 | 13.5 | 272 | 31 | 10 | 173 | 64.0 | 38 | 25.9 | 26 | 22 | 13 | 6.0 | 21 | 6.0 | 3 | 5.6 | 5.6 | |||||||||||||||||||||||||||||||||||||
£ 43.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
42609.W0050 | 50 | 3 | 35 | 40 | M 8x50 | 158 | 94.5 | 59 | 49.0 | 45-49 | 27.5 | 544 | 38 | 13 | 243 | 106.5 | 55 | 38.0 | 50 | 35 | 19 | 8.5 | 27 | 8.2 | 4 | 6.5 | 5.6 | |||||||||||||||||||||||||||||||||||||
£ 44.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Size | F1 kN |
Automatic height compensation s1 | Height compensation max. |
Clamping screw | h1 | h2 | h3 | h4 | h5 | h6 min. |
Weight g |
h6 max. |
h7 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | d1 | d2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42609.W0020 | 20 | 2 | 20 | 35 | M 6x49 | 113 | 73.0 | 47 | 39.8 | 37-40 | 13.5 | 272 | 31 | 10 | 173 | 64.0 | 38 | 25.9 | 26 | 22 | 13 | 6.0 | 21 | 6.0 | 3 | 5.6 | 5.6 |
42609.W0050 | 50 | 3 | 35 | 40 | M 8x50 | 158 | 94.5 | 59 | 49.0 | 45-49 | 27.5 | 544 | 38 | 13 | 243 | 106.5 | 55 | 38.0 | 50 | 35 | 19 | 8.5 | 27 | 8.2 | 4 | 6.5 | 5.6 |
Body: steel, zinc plated.
Ergonomic, soft feel and oil-resistant handle with large grip area.
Supplied complete with zinc plated clamping screw (with rubber pad).
Automatically adjusts to suit work-piece height.
Temperature range -10°C to +80°C.