Toggle Clamps
vertical acting - open arm
Price & Availability | Order No. | Size | Holding force kN |
d1 | d2 | h1 | h2 | h3 | h4 | Weight g |
l1 | l2 | l3 | l4 | l5 | w1 | w2 | w3 | α/α* | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EC604-3 | 3 | 2.0 | M 8 | 7.1 | 175 | 32.0 | 17.5 | 3 | 380 | 123 | 88.4 | 35 | 19 | 8 | 47.0 | 32.0 | 6 | 90° | |||||||||||||||||||||||||||||||
£ 23.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
EC604-4 | 4 | 3.4 | M10 | 8.3 | 218 | 42.0 | 22.0 | 4 | 600 | 141 | 91.0 | 50 | 32 | 9 | 64.0 | 45.0 | 8 | 90° | |||||||||||||||||||||||||||||||
£ 31.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
EC604-5 | 5 | 4.5 | M12 | 8.7 | 224 | 50.8 | 22.5 | 8 | 1100 | 176 | 125.0 | 51 | 32 | 10 | 64.2 | 45.2 | 10 | 103°/112° | |||||||||||||||||||||||||||||||
£ 50.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Size | Holding force kN |
d1 | d2 | h1 | h2 | h3 | h4 | Weight g |
l1 | l2 | l3 | l4 | l5 | w1 | w2 | w3 | α/α* |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EC604-3 | 3 | 2.0 | M 8 | 7.1 | 175 | 32.0 | 17.5 | 3 | 380 | 123 | 88.4 | 35 | 19 | 8 | 47.0 | 32.0 | 6 | 90° |
EC604-4 | 4 | 3.4 | M10 | 8.3 | 218 | 42.0 | 22.0 | 4 | 600 | 141 | 91.0 | 50 | 32 | 9 | 64.0 | 45.0 | 8 | 90° |
EC604-5 | 5 | 4.5 | M12 | 8.7 | 224 | 50.8 | 22.5 | 8 | 1100 | 176 | 125.0 | 51 | 32 | 10 | 64.2 | 45.2 | 10 | 103°/112° |
Body: steel, zinc plated.
Rivets: stainless steel.
Bushes: case hardened and greased.
Handle: plastic, red, oil resistant.
Supplied complete with clamping screw and rubber nose.
symbola/symbol* alternative angle through use of removable stop.