Toggle Clamps
vertical acting - open arm
Price & Availability | Order No. | Size | Holding force kN |
d1 | d2 | h1 | h2 | h3 | h4 | l1 | l2 | Weight g |
l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | α | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EC600-1 | 1 | 0.5 | M 5 | 4.4 | 77 | 19 | 8.0 | 2.0 | 50.4 | 26.0 | 50 | 24.4 | 16.4 | 16.0 | 5.0 | 3.5 | - | 33.4 | 23.4 | 5.0 | 67,4° | |||||||||||||||||||||||||||||||
£ 14.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
EC600-2 | 2 | 1.5 | M 6 | 5.1 | 111 | 23 | 11.0 | 3.0 | 69.9 | 27.0 | 190 | 42.9 | 21.5 | 12.7 | 7.0 | 15.0 | - | 37.9 | 26.9 | 6.0 | 93,0° | |||||||||||||||||||||||||||||||
£ 19.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
EC600-3 | 3 | 2.5 | M 8 | 7.1 | 175 | 32 | 17.5 | 3.2 | 90.0 | 35.0 | 380 | 55.0 | 28.0 | 19.0 | 8.0 | 19.0 | 5.5 | 47.0 | 32.0 | 8.9 | 90,4° | |||||||||||||||||||||||||||||||
£ 22.49 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
EC600-4 | 4 | 3.4 | M10 | 8.3 | 218 | 42 | 22.0 | 4.0 | 143.0 | 50.0 | 810 | 92.8 | 60.5 | 32.0 | 9.0 | 23.0 | 10.0 | 64.0 | 45.0 | 10.6 | 90,0° | |||||||||||||||||||||||||||||||
£ 29.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
EC600-5 | 5 | 3.6 | M12 | 8.7 | 224 | 51 | 22.5 | 3.0 | 176.0 | 50.8 | 1100 | 125.0 | 82.5 | 32.0 | 9.5 | 31.0 | 12.2 | 64.0 | 45.0 | 13.4 | 101° | |||||||||||||||||||||||||||||||
£ 48.70 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
|
Order No. | Size | Holding force kN |
d1 | d2 | h1 | h2 | h3 | h4 | l1 | l2 | Weight g |
l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | α |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EC600-1 | 1 | 0.5 | M 5 | 4.4 | 77 | 19 | 8.0 | 2.0 | 50.4 | 26.0 | 50 | 24.4 | 16.4 | 16.0 | 5.0 | 3.5 | - | 33.4 | 23.4 | 5.0 | 67,4° |
EC600-2 | 2 | 1.5 | M 6 | 5.1 | 111 | 23 | 11.0 | 3.0 | 69.9 | 27.0 | 190 | 42.9 | 21.5 | 12.7 | 7.0 | 15.0 | - | 37.9 | 26.9 | 6.0 | 93,0° |
EC600-3 | 3 | 2.5 | M 8 | 7.1 | 175 | 32 | 17.5 | 3.2 | 90.0 | 35.0 | 380 | 55.0 | 28.0 | 19.0 | 8.0 | 19.0 | 5.5 | 47.0 | 32.0 | 8.9 | 90,4° |
EC600-4 | 4 | 3.4 | M10 | 8.3 | 218 | 42 | 22.0 | 4.0 | 143.0 | 50.0 | 810 | 92.8 | 60.5 | 32.0 | 9.0 | 23.0 | 10.0 | 64.0 | 45.0 | 10.6 | 90,0° |
EC600-5 | 5 | 3.6 | M12 | 8.7 | 224 | 51 | 22.5 | 3.0 | 176.0 | 50.8 | 1100 | 125.0 | 82.5 | 32.0 | 9.5 | 31.0 | 12.2 | 64.0 | 45.0 | 13.4 | 101° |
Body: steel, zinc plated.
Rivets: stainless steel.
Bushes: case hardened and greased.
Handle: plastic, red, oil resistant.
Supplied complete with clamping screw (with rubber pad).