Toggle Clamps
latch type
Price & Availability | Order No. | Size | Holding force kN |
Stroke s1 | d1 | d2 | d3 | h1 | h2 | h3 | l1 | l2 max. |
Weight g |
l3 | l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | w5 | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EC648-2 | 2 | 1.6 | 27.5 | 4.2 | 4.2 | M 4 | 32 | 12 | 2 | 96 | 59 | 70 | 26.0 | 20.0 | 16.0 | 10.0 | 9.0 | 6.0 | 5.0 | 28.0 | 28.0 | 19.0 | 19 | 13 | |||||||||||||||||||||||||||||||
£ 18.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
EC648-3 | 3 | 3.2 | 35.5 | 6.7 | 6.7 | M 5 | 57 | 14 | 3 | 151 | 80 | 250 | 39.5 | 25.3 | 19.0 | 14.3 | 12.3 | 5.5 | 6.5 | 42.0 | 44.5 | 25.5 | 32 | 20 | |||||||||||||||||||||||||||||||
£ 23.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
EC648-4 | 4 | 7.0 | 66.5 | 8.5 | 8.5 | M 8 | 85 | 24 | 4 | 203 | 118 | 750 | 60.5 | 38.0 | 41.3 | 19.0 | 19.0 | 9.5 | 9.6 | 60.5 | 54.0 | 44.5 | 38 | 30 | |||||||||||||||||||||||||||||||
£ 32.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Size | Holding force kN |
Stroke s1 | d1 | d2 | d3 | h1 | h2 | h3 | l1 | l2 max. |
Weight g |
l3 | l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | w5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EC648-2 | 2 | 1.6 | 27.5 | 4.2 | 4.2 | M 4 | 32 | 12 | 2 | 96 | 59 | 70 | 26.0 | 20.0 | 16.0 | 10.0 | 9.0 | 6.0 | 5.0 | 28.0 | 28.0 | 19.0 | 19 | 13 |
EC648-3 | 3 | 3.2 | 35.5 | 6.7 | 6.7 | M 5 | 57 | 14 | 3 | 151 | 80 | 250 | 39.5 | 25.3 | 19.0 | 14.3 | 12.3 | 5.5 | 6.5 | 42.0 | 44.5 | 25.5 | 32 | 20 |
EC648-4 | 4 | 7.0 | 66.5 | 8.5 | 8.5 | M 8 | 85 | 24 | 4 | 203 | 118 | 750 | 60.5 | 38.0 | 41.3 | 19.0 | 19.0 | 9.5 | 9.6 | 60.5 | 54.0 | 44.5 | 38 | 30 |
Body: steel, zinc plated.
Bushes: case-hardened and greased.
Handle: plastic, red, oil resistant.
Complete with counter strike.