Toggle Clamps
vertical acting - closed arm
Price & Availability | Order No. | Size | Holding force kN |
d1 | d2 | h1 | h2 | h3 | h4 | l1 | Weight g |
l2 | l3 | l4 | l5 | l6 | w1 | w2 | w3 | α | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EC606-3 | 3 | 2.0 | M 8 | 7.1 | 190 | 40.4 | 17.5 | 7.5 | 123 | 380 | 88.4 | 35 | 19 | 8 | 5.5 | 6 | 6 | 3 | 90° | |||||||||||||||||||||||||||||||
£ 23.19 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
EC606-4 | 4 | 3.4 | M10 | 8.3 | 240 | 54.5 | 22.0 | 9.5 | 141 | 600 | 90.0 | 50 | 32 | 9 | 10.0 | 8 | 8 | 4 | 90° | |||||||||||||||||||||||||||||||
£ 31.54 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
EC606-5 | 5 | 4.5 | M12 | 8.7 | 240 | 57.4 | 22.5 | 9.5 | 176 | 1100 | 125.0 | 51 | 32 | 10 | 12.2 | 10 | 10 | 5 | 103° | |||||||||||||||||||||||||||||||
£ 50.56 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
|
Order No. | Size | Holding force kN |
d1 | d2 | h1 | h2 | h3 | h4 | l1 | Weight g |
l2 | l3 | l4 | l5 | l6 | w1 | w2 | w3 | α |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EC606-3 | 3 | 2.0 | M 8 | 7.1 | 190 | 40.4 | 17.5 | 7.5 | 123 | 380 | 88.4 | 35 | 19 | 8 | 5.5 | 6 | 6 | 3 | 90° |
EC606-4 | 4 | 3.4 | M10 | 8.3 | 240 | 54.5 | 22.0 | 9.5 | 141 | 600 | 90.0 | 50 | 32 | 9 | 10.0 | 8 | 8 | 4 | 90° |
EC606-5 | 5 | 4.5 | M12 | 8.7 | 240 | 57.4 | 22.5 | 9.5 | 176 | 1100 | 125.0 | 51 | 32 | 10 | 12.2 | 10 | 10 | 5 | 103° |
Body: steel, zinc plated.
Bushes: case hardened and greased.
Handle: plastic, red, oil resistant.
Supplied complete with clamping screw (with rubber pad).