Toggle Clamps
heavy duty - vertical
Units | Price/unit after discount | Applied Discount |
1 | £ 331.87 | 0% |
3 | £ 315.28 | 5% |
5 | £ 298.68 | 10% |
10 | £ 265.50 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 331.87 | 0% |
3 | £ 315.28 | 5% |
5 | £ 298.68 | 10% |
10 | £ 265.50 | 20% |
Body and lever: steel, blued.
Bushes: reamed, case hardened.
Pins: hardened, ground and permanently lubricated.
Handle: ergonomic soft feel, oil-resistant, with large grip area.
Supplied complete with clamping screw (with rubber pad).
Heavy vertical toggle clamps are especially suitable for production equipment and fixtures.
Temperature range -10°C to +80°C.
Clamp nuts on lever arm to vary friction in movement.