Pneumatic Toggle Clamp
double acting
Price & Availability | CAD | Order No. | Size | Clamping moment at 5 bar Nm |
Holding moment max. Nm |
l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 | l10 | l11 | Weight g |
h1 | h2 | h3 +0.1 |
h4 | h5 | h6 | h7 | h8 | h9 ±0.1 |
d1 | d2 | d3 tol. H7 |
w1 ±0.1 |
w2 | w3 | w4 | Piston dia. | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47902.W0001 | 16 | 8 | 25 | 50 | 44 | 36 | 28 | 7 | 5 | 2.5 | 44 | 32 | 18 | 6 | 300 | 96 | 57 | 20 | 15 | 12 | 7.5 | 7.5 | 123 | 10 | M 5 | 5.5 | 4 | 16 | 26 | 10 | 18 | 16 | ||||||||||||||||||||||||||||||||||||||
£ 961.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
47902.W0002 | 20 | 15 | 54 | 60 | 52 | 42 | 32 | 8 | 6 | 3.0 | 53 | 39 | 22 | 8 | 550 | 120 | 69 | 25 | 18 | 15 | 15.0 | 14.0 | 158 | 15 | G1/8 | 6.5 | 5 | 20 | 30 | 12 | 22 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 1,137.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
47902.W0003 | 25 | 25 | 75 | 75 | 65 | 53 | 40 | 8 | 6 | 4.0 | 68 | 45 | 25 | 10 | 850 | 136 | 80 | 28 | 22 | 18 | 19.0 | 17.0 | 182 | 18 | G1/8 | 8.5 | 6 | 25 | 35 | 16 | 25 | 25 | ||||||||||||||||||||||||||||||||||||||
£ 1,339.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Size | Clamping moment at 5 bar Nm |
Holding moment max. Nm |
l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 | l10 | l11 | Weight g |
h1 | h2 | h3 +0.1 |
h4 | h5 | h6 | h7 | h8 | h9 ±0.1 |
d1 | d2 | d3 tol. H7 |
w1 ±0.1 |
w2 | w3 | w4 | Piston dia. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47902.W0001 | 16 | 8 | 25 | 50 | 44 | 36 | 28 | 7 | 5 | 2.5 | 44 | 32 | 18 | 6 | 300 | 96 | 57 | 20 | 15 | 12 | 7.5 | 7.5 | 123 | 10 | M 5 | 5.5 | 4 | 16 | 26 | 10 | 18 | 16 |
47902.W0002 | 20 | 15 | 54 | 60 | 52 | 42 | 32 | 8 | 6 | 3.0 | 53 | 39 | 22 | 8 | 550 | 120 | 69 | 25 | 18 | 15 | 15.0 | 14.0 | 158 | 15 | G1/8 | 6.5 | 5 | 20 | 30 | 12 | 22 | 20 |
47902.W0003 | 25 | 25 | 75 | 75 | 65 | 53 | 40 | 8 | 6 | 4.0 | 68 | 45 | 25 | 10 | 850 | 136 | 80 | 28 | 22 | 18 | 19.0 | 17.0 | 182 | 18 | G1/8 | 8.5 | 6 | 25 | 35 | 16 | 25 | 25 |
Case: high-strength aluminium, red anodised.
Clamp arm: steel, burnished, with three holes.
Max. operating pressure 6 bar. Mini design in block version for clamping and gripping applications. Magnetic piston for end-position monitoring.
Suitable proximity switches for end-position monitoring are available using order 45001. 0.3m PUR cable with M8 connector and rotatable knurled nuts.
Switching function: NOC. Output: PNP.