Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
F3 kN |
F4 kN |
F5 kN |
Piston stroke s1 | h1 | h2 | h3 | h4 | h5 | l1 | l2 | l3 | l4 | Weight g |
l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | d1 | d2 | d3 | d4 | d5 | Piston dia. | Vn dm3 | α | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47480.W0000 | 0 | 0.6 | 1.0 | 0.2 | 0.4 | 0.1 | 40 | 53 | 26 | 23 | 10 | 6 | 195 | 34 | 22 | 14 | 260 | 15 | 11 | 7 | 5.5 | 5 | 35 | 27 | 27.5 | 5 | 6 | 5.5 | 4.5 | M 6 | M 5 | 16 | 0.1 | 6,6° | ||||||||||||||||||||||||||||||||
£ 424.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
47480.W0001 | 1 | 0.8 | 1.2 | 0.6 | 0.8 | 0.2 | 40 | 68 | 37 | 28 | 12 | 8 | 238 | 41 | 28 | 17 | 500 | 20 | 14 | 9 | 8.0 | 6 | 50 | 35 | 34.0 | 6 | 8 | 6.5 | 7.0 | M 8 | G1/8 | 20 | 0.2 | 9,0° | ||||||||||||||||||||||||||||||||
£ 639.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
F2 kN |
F3 kN |
F4 kN |
F5 kN |
Piston stroke s1 | h1 | h2 | h3 | h4 | h5 | l1 | l2 | l3 | l4 | Weight g |
l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | d1 | d2 | d3 | d4 | d5 | Piston dia. | Vn dm3 | α |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47480.W0000 | 0 | 0.6 | 1.0 | 0.2 | 0.4 | 0.1 | 40 | 53 | 26 | 23 | 10 | 6 | 195 | 34 | 22 | 14 | 260 | 15 | 11 | 7 | 5.5 | 5 | 35 | 27 | 27.5 | 5 | 6 | 5.5 | 4.5 | M 6 | M 5 | 16 | 0.1 | 6,6° |
47480.W0001 | 1 | 0.8 | 1.2 | 0.6 | 0.8 | 0.2 | 40 | 68 | 37 | 28 | 12 | 8 | 238 | 41 | 28 | 17 | 500 | 20 | 14 | 9 | 8.0 | 6 | 50 | 35 | 34.0 | 6 | 8 | 6.5 | 7.0 | M 8 | G1/8 | 20 | 0.2 | 9,0° |
Tempered steel, blued.
The axle bolts run in bronze bushes and are tempered, ground and locked with circlips.
Clamp ready for installation and consists of:
- heavy duty vertical toggle clamp no. 46100
- FESTO-pneumatic cylinder, double acting.
- Bearing block.
F3 and F4 = max. clamping force at 6 bar.
*Vn = air consumption per double stroke in dm3 at 6 bar.
Cylinders are to DIN ISO 6432.
Ideal for installation in material handling lines and special purpose machines.
Opening and closing of clamp can be controlled electronically, allowing integration into automated processes.
See also no. 46100 (not found) - clamp only.
Magnetic piston for end-position sensoring.
Please order proximity switch separately from FESTO, see table for details.