Units | Price/unit after discount | Applied Discount |
1 | £ 91.42 | 0% |
5 | £ 82.28 | 10% |
15 | £ 77.71 | 15% |
25 | £ 73.14 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 91.42 | 0% |
5 | £ 82.28 | 10% |
15 | £ 77.71 | 15% |
25 | £ 73.14 | 20% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Handle: oil-resistant plastic with large grip area.
The safety knob locks the clamp in the closed position. This prevents opening under vibration or inadvertent movement of the clamping arm when loading or unloading a fixture.
Pull out the safety knob to release the clamp.
Supplied complete with counter strike.
For additional counter strikes, see part 41801.W00012- .W0014.
Temperature range -10°C to +80°C.