Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 min. |
h4 max. |
l1 | l2 | l3 | Weight g |
l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | w5 | w6 | α | α* | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40060.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 154 | 38 | 12 | 11.5 | 19.5 | 78 | 89 | 52 | 175 | 25 | 11 | 32 | 20 | 12.5 | 6.0 | 37.5 | 6 | 28,5-32,0 | 30 | 5.5 | 5 | 105° | 60° | ||||||||||||||||||||||||||||||||
£ 75.63 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
40060.W0003 | 3 | 1.4 | 2.5 | M 8x45 | 200 | 48 | 18 | 10.0 | 18.5 | 111 | 114 | 79 | 470 | 37 | 19 | 40 | 20 | - | 7.5 | 48.0 | 8 | 41.0 | - | 7.5 | 6 | 105° | 60° | ||||||||||||||||||||||||||||||||
£ 82.86 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
40060.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 244 | 65 | 20 | 16.5 | 45.5 | 141 | 130 | 101 | 690 | 54 | 16 | 53 | 32 | - | 13.0 | 53.0 | 10 | 55.5 | - | 8.6 | 8 | 105° | 60° | ||||||||||||||||||||||||||||||||
£ 97.98 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 min. |
h4 max. |
l1 | l2 | l3 | Weight g |
l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | w5 | w6 | α | α* |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40060.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 154 | 38 | 12 | 11.5 | 19.5 | 78 | 89 | 52 | 175 | 25 | 11 | 32 | 20 | 12.5 | 6.0 | 37.5 | 6 | 28,5-32,0 | 30 | 5.5 | 5 | 105° | 60° |
40060.W0003 | 3 | 1.4 | 2.5 | M 8x45 | 200 | 48 | 18 | 10.0 | 18.5 | 111 | 114 | 79 | 470 | 37 | 19 | 40 | 20 | - | 7.5 | 48.0 | 8 | 41.0 | - | 7.5 | 6 | 105° | 60° |
40060.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 244 | 65 | 20 | 16.5 | 45.5 | 141 | 130 | 101 | 690 | 54 | 16 | 53 | 32 | - | 13.0 | 53.0 | 10 | 55.5 | - | 8.6 | 8 | 105° | 60° |
Body: steel, zinc plated. Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic soft feel oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Ideal for mounting to struts and on welding jigs.
The safety lever holds the clamp in both the open and the closed position. This prevents opening under vibration or inadvertent movement of the clamping arm when loading or unloading a fixture.
Opening angle (symbola/symbolsymbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Temperature range -10°C to +80°C.