Toggle Clamps
hook type - stainless steel
Units | Price/unit after discount | Applied Discount |
1 | £ 184.12 | 0% |
10 | £ 165.71 | 10% |
15 | £ 156.50 | 15% |
25 | £ 147.30 | 20% |
50 | £ 128.88 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 184.12 | 0% |
10 | £ 165.71 | 10% |
15 | £ 156.50 | 15% |
25 | £ 147.30 | 20% |
50 | £ 128.88 | 30% |
Body: stainless steel (AISI 304, 1.4301). Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings.
Handle: oil-resistant plastic with large grip area.
For counter strike see part no. 41740.W0011- .W0015.
The length of the hook is adjustable by rotating the threaded hook to extend or contract its reach.
Temperature range -10°C to +80°C.
Suitable for food industry.