Price & Availability | CAD | Order No. | Size | F1 kN |
h1 | h2 | h3 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | w1 | d1 | d2 | Adj. distance | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41781.W0303 | 3 | 1.5 | 179 | 37 | 23 | 169 | 98 | 44-55 | 38 | 15-41 | 52 | 15-20 | 29-41 | 26.5 | 8 | 6.5 | 22 | 270 | ||||||||||||||||||||||||||||||||||||||
£ 111.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: stainless steel (AISI 304, 1.4301). Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings.
Handle: oil-resistant plastic with large grip area.
Suitable for use as a toggle type fastener for the lids or covers of fixed or rotating drums and containers. The length of the hook is adjustable.
Their narrow base makes them ideal for applications where space is limited but holding forces must not be compromised.
The length of the hook is adjustable, up to 22mm. Adjustment made by rotating the threaded hook to extend or contract its reach.
Temperature range -10°C to +80°C.
See part no. 41791.W0313 for fixed catch.