Toggle Clamps
horizontal base
Units | Price/unit after discount | Applied Discount |
1 | £ 98.45 | 0% |
10 | £ 88.61 | 10% |
15 | £ 83.68 | 15% |
25 | £ 78.76 | 20% |
50 | £ 68.92 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 98.45 | 0% |
10 | £ 88.61 | 10% |
15 | £ 83.68 | 15% |
25 | £ 78.76 | 20% |
50 | £ 68.92 | 30% |
Body: stainless steel (AISI 304, 1.4301), polished.
Rivets: stainless steel running in hardened bushes (sizes 2-5). Pre-lubricated bearings.
Ergonomic soft feel oil-resistant handle with large grip area.
Supplied complete with stainless clamping screw (with rubber pad).
Suitable for the food industry.
Temperature range -10°C to +80°C.