Toggle Clamps
horizontal base
Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 | h5 min. |
h5 max. |
l1 | Weight g |
l2 | l3 | l4 | l5 | l6 | l7 | w1 | w2 | w3 | w4 | α | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41001.W0301 | 1 | 1.1 | 1.7 | M 5x35 | 37 | 52 | 19.6 | 12 | 1 | 10.2 | 125 | 150 | 44 | 20.5 | 15.0 | 40 | 13.5 | 6.0 | 27.2 | 14,7 - 19,5 | 5 | 4.3 | 80° | ||||||||||||||||||||||||||||||||||||||
£ 76.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41001.W0302 | 2 | 1.6 | 3.0 | M 6x50 | 51 | 110 | 28.0 | 16 | -1 | 12.0 | 224 | 450 | 71 | 39.0 | 14.0 | 52 | 26.0 | 7.0 | 46.0 | 23,5 - 34,0 | 8 | 6.5 | 90° | ||||||||||||||||||||||||||||||||||||||
£ 105.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41001.W0303 | 3 | 2.5 | 4.0 | M 8x58 | 61 | 112 | 35.0 | 18 | 1 | 13.0 | 243 | 600 | 74 | 41.5 | 20.6 | 56 | 26.2 | 6.5 | 49.2 | 27,5 - 38,0 | 8 | 6.5 | 90° | ||||||||||||||||||||||||||||||||||||||
£ 127.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41001.W0304 | 4 | 3.5 | 8.0 | M10x76 | 77 | 135 | 41.0 | 24 | -2 | 17.5 | 329 | 1250 | 120 | 69.0 | 23.0 | 76 | 41.5 | 10.5 | 60.0 | 34,5 - 45,0 | 10 | 8.6 | 90° | ||||||||||||||||||||||||||||||||||||||
£ 157.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 | h5 min. |
h5 max. |
l1 | Weight g |
l2 | l3 | l4 | l5 | l6 | l7 | w1 | w2 | w3 | w4 | α |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41001.W0301 | 1 | 1.1 | 1.7 | M 5x35 | 37 | 52 | 19.6 | 12 | 1 | 10.2 | 125 | 150 | 44 | 20.5 | 15.0 | 40 | 13.5 | 6.0 | 27.2 | 14,7 - 19,5 | 5 | 4.3 | 80° |
41001.W0302 | 2 | 1.6 | 3.0 | M 6x50 | 51 | 110 | 28.0 | 16 | -1 | 12.0 | 224 | 450 | 71 | 39.0 | 14.0 | 52 | 26.0 | 7.0 | 46.0 | 23,5 - 34,0 | 8 | 6.5 | 90° |
41001.W0303 | 3 | 2.5 | 4.0 | M 8x58 | 61 | 112 | 35.0 | 18 | 1 | 13.0 | 243 | 600 | 74 | 41.5 | 20.6 | 56 | 26.2 | 6.5 | 49.2 | 27,5 - 38,0 | 8 | 6.5 | 90° |
41001.W0304 | 4 | 3.5 | 8.0 | M10x76 | 77 | 135 | 41.0 | 24 | -2 | 17.5 | 329 | 1250 | 120 | 69.0 | 23.0 | 76 | 41.5 | 10.5 | 60.0 | 34,5 - 45,0 | 10 | 8.6 | 90° |
Body: stainless steel, polished.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic soft feel oil-resistant handle with large grip area.
Supplied complete with stainless clamping screw (with rubber pad).
Suitable for use in the food industry.
Temperature range -10°C to +80°C.
With increased retaining forces.