Toggle Clamps
latch type - horizontal
Price & Availability | CAD | Order No. | Size | F1 kN |
h1 | h2 | l1 min. |
l1 max. |
l2 min. |
l2 max. |
h3 | Weight g |
l3 | l4 min. |
l4 max. |
l5 | l6 | l7 | l8 | w1 | w2 | d1 | d2 | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41801.W0002 | 2 | 1.6 | 12 | 47.0 | 125 | 159 | 42.0 | 76 | 99 | 120 | 69 | 38.0 | 72 | 13 | 11 | 6.4 | 26.0 | 38.0 | 19,5-23,5 | 5.2 | 4 | ||||||||||||||||||||||||||||||||
£ 42.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
41801.W0003 | 3 | 3.2 | 19 | 70.0 | 169 | 216 | 53.5 | 101 | 136 | 330 | 93 | 48.6 | 96 | 19 | 14 | 8.0 | 35.0 | 48.0 | 24,5-32,0 | 6.5 | 6 | ||||||||||||||||||||||||||||||||
£ 63.56 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
41801.W0004 | 4 | 7.0 | 26 | 94.5 | 209 | 273 | 66.0 | 130 | 168 | 810 | 111 | 59.0 | 123 | 32 | 19 | 9.5 | 53.5 | 64.5 | 35,0-46,0 | 8.5 | 8 | ||||||||||||||||||||||||||||||||
£ 111.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
h1 | h2 | l1 min. |
l1 max. |
l2 min. |
l2 max. |
h3 | Weight g |
l3 | l4 min. |
l4 max. |
l5 | l6 | l7 | l8 | w1 | w2 | d1 | d2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41801.W0002 | 2 | 1.6 | 12 | 47.0 | 125 | 159 | 42.0 | 76 | 99 | 120 | 69 | 38.0 | 72 | 13 | 11 | 6.4 | 26.0 | 38.0 | 19,5-23,5 | 5.2 | 4 |
41801.W0003 | 3 | 3.2 | 19 | 70.0 | 169 | 216 | 53.5 | 101 | 136 | 330 | 93 | 48.6 | 96 | 19 | 14 | 8.0 | 35.0 | 48.0 | 24,5-32,0 | 6.5 | 6 |
41801.W0004 | 4 | 7.0 | 26 | 94.5 | 209 | 273 | 66.0 | 130 | 168 | 810 | 111 | 59.0 | 123 | 32 | 19 | 9.5 | 53.5 | 64.5 | 35,0-46,0 | 8.5 | 8 |
Body: steel, zinc-plated. Stainless steel rivets running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Hook: steel, tempered.
Complete with counter strike.
Temperature range -10°C to +80°C.
For stainless steel version see part no. 41811.