Toggle Clamps
latch type - horizontal
Price & Availability | CAD | Order No. | Size | F1 kN |
h1 | h2 | l1 | l2 | h3 | h4 | h5 min. |
Weight g |
h5 max. |
h6 min. |
h6 max. |
h7 | l3 | l4 | l5 | w1 | w2 | d1 | d2 | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41821.W0002 | 2 | 1.6 | 150 | 47.0 | 69 | 13 | 99 | 4.5 | 24 | 130 | 47 | 5.0 | 28 | 11 | 26.0 | 158 | 6.8 | 38.0 | 19,5-23,5 | 5.2 | 4 | ||||||||||||||||||||||||||||||||
£ 42.14 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
41821.W0003 | 3 | 3.2 | 172 | 70.0 | 93 | 19 | 137 | 6.0 | 33 | 340 | 63 | 6.5 | 36 | 14 | 35.0 | 190 | 8.0 | 48.0 | 24,5-32,5 | 6.5 | 6 | ||||||||||||||||||||||||||||||||
£ 63.56 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
41821.W0004 | 4 | 7.0 | 254 | 94.5 | 111 | 32 | 168 | 8.0 | 43 | 810 | 81 | 9.0 | 47 | 19 | 53.5 | 239 | 9.5 | 64.5 | 35,0-46,0 | 8.5 | 8 | ||||||||||||||||||||||||||||||||
£ 111.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
h1 | h2 | l1 | l2 | h3 | h4 | h5 min. |
Weight g |
h5 max. |
h6 min. |
h6 max. |
h7 | l3 | l4 | l5 | w1 | w2 | d1 | d2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41821.W0002 | 2 | 1.6 | 150 | 47.0 | 69 | 13 | 99 | 4.5 | 24 | 130 | 47 | 5.0 | 28 | 11 | 26.0 | 158 | 6.8 | 38.0 | 19,5-23,5 | 5.2 | 4 |
41821.W0003 | 3 | 3.2 | 172 | 70.0 | 93 | 19 | 137 | 6.0 | 33 | 340 | 63 | 6.5 | 36 | 14 | 35.0 | 190 | 8.0 | 48.0 | 24,5-32,5 | 6.5 | 6 |
41821.W0004 | 4 | 7.0 | 254 | 94.5 | 111 | 32 | 168 | 8.0 | 43 | 810 | 81 | 9.0 | 47 | 19 | 53.5 | 239 | 9.5 | 64.5 | 35,0-46,0 | 8.5 | 8 |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes.
Bearings are pre-lubricated.
Ergonomic, soft feel, oil-resistant handle with large grip area.
Complete with counter strike.
Temperature range -10°C to +80°C.
For stainless steel version see part 41821.W0002 - .W0004.