Toggle Clamps
latch type - horizontal
Units | Price/unit after discount | Applied Discount |
1 | £ 111.74 | 0% |
5 | £ 100.57 | 10% |
15 | £ 94.98 | 15% |
25 | £ 89.39 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 111.74 | 0% |
5 | £ 100.57 | 10% |
15 | £ 94.98 | 15% |
25 | £ 89.39 | 20% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes.
Bearings are pre-lubricated.
Ergonomic, soft feel, oil-resistant handle with large grip area.
Complete with counter strike.
Temperature range -10°C to +80°C.
For stainless steel version see part 41821.W0002 - .W0004.