Handle shank: extruded aluminium, AIMgSi 0,5, black anodized.
Handle tube: stainless steel 1.4301, tube Ø30x1,5mm. Precision ground.
Supplied with: Key.
Not supplied: CAM - order separately.
Order cam separately.
Cams: see A0250. Dimensions ch & cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of lock face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Heavy duty pull handle with quarter turn fastener for machine guards, covers, panels etc.
A4620 has threaded stem of either 32mm (short stem) or 65mm (long stem) which can be cut to length to achieve h dimension (grip length) of your choice, to best suit your application.