Units | Price/unit after discount | Applied Discount |
1 | £ 3.13 | 0% |
20 | £ 2.66 | 15% |
50 | £ 2.35 | 25% |
100 | £ 1.88 | 40% |
200 | £ 1.72 | 45% |
500 | £ 1.57 | 50% |
1000 | £ 1.25 | 60% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.13 | 0% |
20 | £ 2.66 | 15% |
50 | £ 2.35 | 25% |
100 | £ 1.88 | 40% |
200 | £ 1.72 | 45% |
500 | £ 1.57 | 50% |
1000 | £ 1.25 | 60% |
Body: die cast zinc.
Handle: black plastic (PA6).
Not supplied: CAM - order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Wing actuates lock, and also acts as a knob/handle. Quarter-turn opening or closing.
Sold subject to pack quantity.