Price & Availability | CAD | Order No. | Material | a | b | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1205.AW0018 | Zinc Body, PA Handle | 27 | 18 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 3.71 per unit (click for quantity discounts)
Ready to despatch 37 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A1205.AW0028 | Zinc Body, PA Handle | 27 | 28 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 4.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A1205.AW0036 | Zinc Body, PA Handle | 27 | 36 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 5.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A1205.AW0062 | Zinc Body, PA Handle | 27 | 62 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 6.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A1205.AW1018 | PA Body & Handle | 27 | 18 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 3.23 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A1205.AW1028 | PA Body & Handle | 27 | 28 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 3.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Body: black powder coated zinc or polyamide.
Handle: polyamide, black.
Fitted with sealing gasket to achieve IP54 rating.
Sealing washer: rubber.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0203 (steel), A0210 (stainless). Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Suitable for panel thickness 1-6mm.