Units | Price/unit after discount | Applied Discount |
1 | £ 3.11 | 0% |
20 | £ 2.80 | 10% |
50 | £ 2.64 | 15% |
100 | £ 2.33 | 25% |
500 | £ 2.02 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.11 | 0% |
20 | £ 2.80 | 10% |
50 | £ 2.64 | 15% |
100 | £ 2.33 | 25% |
500 | £ 2.02 | 35% |
Body & Insert: die cast zinc, bright chrome plated.
Supplied With: Nut: steel.
Not supplied: CAM - order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Quarter-turn opening or closing.