Units | Price/unit after discount | Applied Discount |
1 | £ 1.75 | 0% |
20 | £ 1.58 | 10% |
50 | £ 1.49 | 15% |
100 | £ 1.31 | 25% |
500 | £ 1.14 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1.75 | 0% |
20 | £ 1.58 | 10% |
50 | £ 1.49 | 15% |
100 | £ 1.31 | 25% |
500 | £ 1.14 | 35% |
Body: PA plastic.
Insert: Die cast zinc.
Supplied with: Nut: steel, zinc plated.
Sealing washer: PU and rubber.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "with projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Suitable for panel thickness 0,8-1,5mm.
Keys: see A0102.
Easy snap on fix mounting. Make cut out in panel as shown, and simply push in handle, snap on clips will spring back to securely mount handle.