Cam Lock - fixed grip
clip fixing
Price & Availability | Order No. | Key type | Rotation | a | b | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A2326.AW0010 | Keyed Alike | 90 | 22.8 | 5.8 | 16.5 | |||||||||||||||||||||||||||||||||||||
£ 2.64 per unit (click for quantity discounts)
Ready to despatch 43 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A2326.AW0020 | Keyed Alike | 180 | 22.8 | 5.8 | 16.5 | |||||||||||||||||||||||||||||||||||||
A2326.AW0999 | Cam | - | - | - | - | |||||||||||||||||||||||||||||||||||||
£ 0.28 per unit (click for quantity discounts)
Ready to despatch 474 Need more? Please call us.
|
Body & inset: plastic.
Cap: stainless steel, mirror polished.
Nut: die cast zinc, white zinc plated. Screw: steel, white zinc plated.
Supplied with:
Keys: two per lock.
Order cam separately.
Suitable for use with cam A2326.AW0999
Lock has inner positioning device which can be manipulated to give either 90° or 180° lock rotation, and to can change direction of rotation.