Cam Lock - fixed grip
clip fixing
Price & Availability | Order No. | Key type | a | b | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A2330.AW0010 | Keyed Alike | 24.0 | 7.2 | 11 | |||||||||||||||||||||||||||||||||||||
£ 3.22 per unit (click for quantity discounts)
Ready to despatch 44 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A2330.AW0020 | Keyed to Differ | 24.0 | 7.2 | 11 | |||||||||||||||||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
|
Body: zinc die cast, bright chrome plated.
Supplied with: Cam: steel, white zinc plated. Keys: supplied two per lock.
Hooked cam allows locking by rotation on to fixed point on frame.