Price & Availability | Order No. | Key type | a | b | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A2333.AW0010 | Keyed Alike | 22.5 | 3 | 16 | |||||||||||||||||||||||||||||||||||||
£ 3.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A2333.AW0110 | Keyed Alike | 22.5 | 3 | 20 | |||||||||||||||||||||||||||||||||||||
£ 3.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A2333.AW0210 | Keyed Alike | 22.5 | 3 | 30 | |||||||||||||||||||||||||||||||||||||
£ 2.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A2333.AW0120 | Keyed to Differ | 22.5 | 3 | 20 | |||||||||||||||||||||||||||||||||||||
£ 3.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A2333.AW0020 | Keyed to Differ | 22.5 | 3 | 16 | |||||||||||||||||||||||||||||||||||||
£ 4.23 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A2333.AW0220 | Keyed to Differ | 22.5 | 3 | 30 | |||||||||||||||||||||||||||||||||||||
£ 3.57 per unit (click for quantity discounts)
Ready to despatch 27 Need more? Please call us.
|
Body & insert: zinc die cast, bright chrome plated.
Supplied with: Cam: steel, white zinc plated.
Keys: two per lock.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Quarter turn opening or closing. Ideal for use in metal cabinets, drawers and machinery covers etc.
Due to compact size of cam and lock body there is no need to remove cam during installation.