Cam Lock - fixed grip
clip fixing
Price & Availability | Order No. | Key type | a | b | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A2340.AW0010 | Keyed Alike | 22.0 | 6 | 15 | |||||||||||||||||||||||||||||||||||||
£ 2.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Body & insert: zinc die cast, bright chrome plated.
Supplied with: Cam: steel, white zinc plated. Keys: two per lock.
Quarter turn opening or closing. Ideal for use in metal cabinets, drawers and machinery covers etc.
Due to compact size of cam and lock body there is no need to remove cam during installation.