Units | Price/unit after discount | Applied Discount |
1 | £ 6.32 | 0% |
20 | £ 5.69 | 10% |
50 | £ 5.37 | 15% |
100 | £ 4.74 | 25% |
500 | £ 4.11 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 6.32 | 0% |
20 | £ 5.69 | 10% |
50 | £ 5.37 | 15% |
100 | £ 4.74 | 25% |
500 | £ 4.11 | 35% |
Body & insert: die cast zinc, chrome plate or black coated finish. Insert fitted with O'ring to provide IP54 rating.
Handle: polyamide.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0231 and A0233. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Compression locks provide sealing of enclosures to reduce vibration and to provide noise isolation. Adjustable grip type has an extended stem which can be cut in length to best suit your application.
Action:
From unlocked position, first 90° turn moves the cam to the locking position. Turn lock 180° to engage compression, cam moves to final fixing position.
Provides a 7mm compression stroke.
Cam: quarter turn to open or close. Locking function.