Compression Latches
Lever latch -adj. - zinc
Units | Price/unit after discount | Applied Discount |
1 | £ 12.99 | 0% |
20 | £ 11.69 | 10% |
50 | £ 11.04 | 15% |
100 | £ 9.74 | 25% |
500 | £ 8.44 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 12.99 | 0% |
20 | £ 11.69 | 10% |
50 | £ 11.04 | 15% |
100 | £ 9.74 | 25% |
500 | £ 8.44 | 35% |
Body and handle and button: die cast zinc, black power coated.
Cylinder lock: die cast zinc.
Screw: steel, white zinc plated.
Supplied with: KEY.
Grip length can be adjusted via M5 clamping screw to suit your application. Suitable for panel thickness 20-35mm. For installation cut out see diagram.
Quick-open, easy assembling, by adjusting screw meets the needs of distance control.